- Modular platform accepts a variety of lamp types and optical elements
- Elements can be interchanged to create a variety of lighting effects
- Hot aiming rotates 365°, tilts 35° and locks in position
- Translating center beam optics provides full light output from 0 - 35°
- Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
- Setscrews integral to bar hanger receivers provide positive locking
- Bar hangers adjust up to 24" and have integral nail and tee grid clip
- Junction box has (5) 1/2" pry-outs & suitable for thru-branch
Iris
PN3120
Overview
A 3" aperture specification grade adjustable housing platform that accepts 100W maximum line voltage tungsten-halogen lamps. Suitable for 2x8 residential framing or commercial installation. The platform is airtight to prevent energy loss, room drafts, dust marks on ceilings and reduce sound transmission. Insulation must be kept 3" away from top and sides of the housing. A complete fixture requires two components; a PN3120 housing platform and a 3" optical element. Elements may be changed after installation to provide a variety of distributions.