- High purity 0.040" thick angle-cut aluminum with parabolic contours
- Available in smooth or corrugated textures
- Available in a wide range of specular and semi-specular Alzak® colors
- Available in self-flanged or metal trim ring versions
- Die-cast flange can be removed in the field and faux-finished
- Can also be installed rimless with optional rimless adapter
- Dual 'mousetrap' springs pull flange tight to ceiling
- Light trap eliminates spill light at edge of flange or reflector
- Wet location listed when used with specified housing platforms
Iris
E4AASR, E4AASRCB
Overview
A 4" square aperture specification grade lens angle cut reflector for 75W maximum MR16 or AR70 tungsten-halogen and 20W maximum MR16 ceramic metal halide lamps. Provides for up to 45° of lamp tilt. Distribution based on lamp beam angle. Use for accent lighting or general area illumination on slope ceilings up to 12/12 pitch. Wet location listed and suitable for use above food preparation areas.