- High purity 0.040" thick machine spun aluminum parabolic contour
- Features 50° equal lamp and lamp image cutoff for glare free lighting
- Precision grooved baffle provides low aperture brightness
- Available with die cast metal trim ring only
- Die cast flange can be removed in the field and faux finished
- Die cast flange can also be installed flush with flush mount collar
- Dual torsion springs pull flange tight to ceiling
- Light trap eliminates spill light at edge of flange or baffle
- Damp location listed when used with specified housing platforms
Iris
E3P20BB, E3P20WB
Overview
A 3" aperture specification grade open downlight baffle for 60W maximum PAR16 and PAR20 tungsten-halogen lamps. The 50° cutoff to lamp and lamp image provides a smooth, glare free distribution of light. Distribution is based on lamp beam angle utilized. Use for general area and task illumination.