Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 24, 2024

Iris

E3AA

  • High purity 0.040" thick angle-cut aluminum parabolic contour
  • Features 50° equal lamp and lamp image cutoff for glare-free lighting
  • Available in a wide range of specular and semi-specular Alzak® colors
  • Available in self-flanged or metal trim ring versions
  • Die-cast flange can be removed in the field and faux-finished
  • Die-cast flange can also be installed flush with flush-mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange or reflector
  • Damp location listed when used with specified housing platforms
E3AA

E3AA

Overview

3" aperture specification grade open angle cut reflector. Suitable for use with 75W maximum PAR16, PAR20 and low voltage tungsten-halogen or LED MR16 lamps, use also with integral LED light engine and reflectors. Provides for up to 45° of lamp tilt depending on housing platform. Distribution based on lamp beam angle. Use for accent lighting or general area illumination on slope ceilings up to 12/12 pitch.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?