Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

iO LED

CovSelect Architectural LED Cove Lighting

  • Economical indoor ambient and accent cove light with the necessary features for smooth cove light gradient
  • Field-selectable lumen output (350 lm and 700 lm) with lockout mechanism
  • Field-selectable CCT (2400K | 2700K | 3000K | 3500K | 4000K)
  • 90 CRI standard
  • 3 Step MacAdam Binning for color consistency
  • Adjustable mount (+/- 30 deg)
  • 0-10V integral driver with dimming down to 10% (100% - 10%)
  • 1ft and 4ft lengths
  • Jumper accessories provide addition flexibility in application layout
  • Corner units deliver consistent illumination in any corner or curved installation
  • Up to 200 ft run from a single power drop
CovSelect Architectural LED Cove Lighting

CovSelect Architectural LED Cove Lighting

Economical Versatility for Cove Lighting

The improved iO CovSelect provides the optimal solution for ambient and accent cove lighting at an economical price. Five field-selectable color temperatures enable the installer or designer to adjust CCT once installed in the application, ensuring the best color temperature for the finishes in the space. Two field-selectable wattages also bolster the versatility of the CovSelect product in application. Standard +/-30° adjustability ensures the perfect gradient of light from a small cove area. Jumpers, corner fixtures, and short luminaire lengths enable CovSelect to illuminate corners and curved architectural coves without cumbersome layouts. The flexibility, dependability, and economics of CovSelect with integral driver is unmatched by any other solution in the market.

Check Out the CovSelect in Action

See how the field selectability of the CovSelect allows you to create a wide variety of cove effects from a single stock fixture. CovSelect: Always in stock, always at a great price.

Versatility in Application

Versatility in Application

Making patterns is easier than ever with CovSelect. The corner unit with integral connector enables easy turns around bends and non-linear geometry. The minimalistic junction box with rotatable connector allows the CovSelect to install in the smallest cove and niche spaces.

Easier to Install Than Tape Light

With a built-in 0-10V dimming driver, quick connects, and integral adjustable mounts – CovSelect allows for easy installation of runs up to 200 ft from a single power drop. No remote drivers, no adhesive tape backing, no extrusions, and no field guess work. Just click and screw so you can get the job done quickly.

Works for any indoor cove application

Works for any indoor cove application

The CovSelect is the one cove fixture that works for any indoor cove application. The field selectable output and field selectable CCT give it the versatility to deliver cove lighting for any setting. The optional jumpers give flexibility for corners and curves.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (11)

Want to purchase this product?

Interested in email updates?

Need more information?