Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

iO LED

LEDge

  • Suitable for shelf and casework applications
  • Ultra-violet (UV) and infrared (IR) free lighting
  • 4 Kelvin temperatures of white light. Custom colors available
  • 50,000 hour rated life, ambient temperature not to exceed 122°F (50°C)
  • Can be surface mounted to the underside of any shelving unit
  • Custom lengths between 7" and 72"
  • 24v driver, fixed and dimmable outputs in 120v and 277v input supply
  • LED Power Consumption (w/ft): SO (3.81), HO (5.59), VHO (7.62)
  • Anodized-aluminum finish in standard, custom finishes available
LEDge

LEDge

Overview

LEDge is a member of io’s line family of linear LED-based products. LEDge is a low voltage linear shelf light that offers exceptional warm and cool white light for a variety of different shelf and casework conditions. LEDge offers illumination levels equivalent to halogen and fluorescent-based alternates with significant benefits. LEDge delivers exquisite white light without the damaging ultra-violet (UV) and infrared (IR) wavelengths or radiant heat that conventional light sources produce. LEDge also offers superior definition to three-dimensional objects and sparkle to reflective surfaces. Projected average rated life is 50,000 hours at 70% of lamp lumen output. Ambient temperature surrounding the fixture shall not exceed 122°F (50°C). Photometrics are available online.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?