- Architectural linear accent and cove fixture for diminutive indoor spaces
- Over 500 lm/ft (3 light level options 3W, 5W & 8W per linear foot) in static white (2700K | 3000K | 3500K | 4000K)
- The wide RGBW color gamut allows for millions of differentiated colors
- Four optimized micro-prismatic optical distributions (10°x60°, 30°x30°, 60°x60°, & Asymmetric Lambertian)
- High color quality & 95+ CRI standard
- Surface-mount and +/- greater than 90° adjustable mounting bracket
- 1ft & 4ft lengths standard
- Up to 28' linear run with single power supply
- Simplistic plug & play connections for ease of installation
- On/Off or standard 0-10V control protocol with 100%-1% dimming range
iO LED
MiniO Mini-Graze Static & RGBW
MiniO Mini-Graze Static & RGBW: Minimalistic, Architectural Linear Accent and Cove
The iO MiniO mini-graze provides architectural linear accent and cove lighting within a minimalistic form factor with remote driver. The MiniO mini-graze is ideal for small reveals, coves, and grazing, while bolstering superb color quality in four static white light color temperatures and wide RGBW color gamut. Several optical distributions enable multiple layers of light within a variety of architectural details. This minimalistic form factor is available in three light levels, ranging from around 250 lumens per foot to over 500 lumens per foot, achieving a subtle continuous glow or ambient lighting in a form factor the size of a dime. Standard 0-10V dimming via remote driver is capable of runs up to 28' off a single power supply.
Small Package Big Punch
MiniO mini-graze exceeds outputs of 500 lm/ft in a minimalistic form factor with a cross-section the size of a dime. The remote driver ensures MiniO will excel in the smallest of areas.
Choose The Right Light
MiniO mini-graze is a versatile linear platform available in four optical distributions for optimal illumination of coves, niches, or general accent lighting, bolstering more than 500 lm/ft.
Simple Installation
Simple 3" plug & play connectors enter and exit the 24V luminaire through the back of the fixture, ensuring trivial installation and flexibility in organic, curved architectural details.