Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

iO LED

LM-IC-STD

  • Cove lighting fixture with integral driver
  • Up to 1500 lm/ft (3 light level options at 500, 1000 and 1500 lm/ft)
  • IP66 rated for continuity of lighting from interior to exterior spaces
  • 1% dimming, 0-10V (1% - 100%)
  • 90 CRI standard
  • Up to 130 lm/W
  • Up to 300 ft run from a single power drop
  • Self-closing end cap + quick connects for easy error-free installation
  • Self-aligning brackets with 15 and 30 degree mounting angle options
  • Select options in stock and ship in less than 1 week
LM-IC-STD

LM-IC-STD

Resources

Specifications

Product Description

Brand Name iO
Family CoviO Architectural LED Cove Light
Description Architectural LED Cove Light accessory, beginning of run power harness (1 required per run)

Product Details

Lamp Type N/A
UPC 080083264902
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.8
Case Quantity 12
Pallet Quantity 144
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?