- Modern day form appearance enhances building architecture
- Multiple mounting options create unique design language
- Replaces up to 400W metal halide with 15,000 lumen package
- Choice of twelve patented, high-efficiency AccuLED Optic distributions
- Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT, 70, 80 CRI
- 120-277V, 347/480V 50/60Hz, 0-10V dimming driver optional
- 3G vibration rated for use on bridges and overpasses
- Wired and wireless controls available as options
- IP66 rated housing
Invue
ICS/ICM ICON LED
Overview
ICON’s gentle curves and sleek profile create a shape that is beyond ordinary. Two housing sizes with unique arm choices combined with structural element options can create an architectural design language maintained across all campus applications.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now