- Complimentary to Arbor post top
- Two piece cast aluminum housing and extruded aluminum body
- WaveStream LED optics
- Symmetric and asymmetric distributions
- 4000K @ 70 CRI standard, 3000K @ 80 CRI optional
- IP66 rated housing
- 0-10V dimming driver standard
- Optional integrated sensor on/off or bi-level dimming
Invue
ABB Arbor Bollard
Overview
The Arbor Bollard from Invue brings architectural style to the pedestrian level. The Arbor Bollard can be used along with Arbor post top luminaires to provide a coordinated look sure to enhance any architectural setting. WaveStream LED optics present a pixilation-free image replacing visible glare, while providing high levels of pavement illumination.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now