- One-piece, die-cast aluminum housing and door
- Flush mounted die-cast tool-less latch for ease of maintenance
- Choice of eleven LED optical distributions
- Fits 4” j-box and secured via two concealed stainless steel fasteners
- Offered with optional uplight and colored or clear luminous window
- Optional die-cast aluminum adapter box for egress and thru-way wiring
- Proprietary circuit module withstands 10kV transient line surge (LED)
- Offers 9 specifiable CRI/CCT options within 5-step MacAdam ellipse
- LED fixture features a five-year warranty
Invue
ENV Entri Round Reveals LED
Overview
ENTRI Series family of modular faceplate designs provide a tasteful architectural statement equally suitable for indoor and outdoor environments. Whether providing community friendly performance in downlighting applications, or showcasing architectural features through available up and up/downlighting configurations, the Entri Series provides a palette of optical solutions to paint any surface in the right light.