- One-piece heavy-wall, die-cast aluminum housing and door
- One flush-mounted quick release latch for tool-less access
- Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- Choice of 12 high efficiency, patent pending AccuLED Optics™
- Suitable for operation in -40°C to 40°C ambient environments
- Proprietary circuit module withstands 10kV of transient line surge
- Available in arm- and wall-mount configurations and optional strut rod
- Features a five-year limited warranty
Invue
VXM Vision Site LED
Overview
The classic lines and sophisticated construction of Vision Site LED makes it an ideal complement to site design. Vision provides true family scaling in both physical form and lumen capability for architectural site lighting applications. UL and cUL listed for use in wet locations.