Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Invue

TMP4

  • ASTM A500 grade “B” shaft
  • ASTM A36/A572 grade base plate with base cover
  • 8’-45’ mounting heights
  • Reinforced hand hole assembly
  • Drilled or tenon mounting configurations
  • Seven fixture drilling configurations
  • Seven optional finish colors
  • Four bolt anchorage
TMP4

TMP4

Resources

Specifications

Product Description

Brand Name Poles
Family Invue Steel Poles
Description Anchor Bolt Template 11" RTS 4-Bolt Circle 3/4" Anchor Bolts
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 662400124917
Amperage Rating N/A
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.05
Case Quantity 100
Pallet Quantity 16800
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?