Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 16, 2025

Replace with LXS LuxeScape Arm Mount

Invue

ICS/ICM ICON LED

  • Modern day form appearance enhances building architecture
  • Multiple mounting options create unique design language
  • Replaces up to 400W metal halide with 15,000 lumen package
  • Choice of twelve patented, high-efficiency AccuLED Optic distributions
  • Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT, 70, 80 CRI
  • 120-277V, 347/480V 50/60Hz, 0-10V dimming driver optional
  • 3G vibration rated for use on bridges and overpasses
  • Wired and wireless controls available as options
  • IP66 rated housing
ICS/ICM ICON LED

ICS/ICM ICON LED

Overview

ICON’s gentle curves and sleek profile create a shape that is beyond ordinary. Two housing sizes with unique arm choices combined with structural element options can create an architectural design language maintained across all campus applications.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?