- Quick mount arm for fast, easy installation
- 3G vibration rated for bridge and overpass applications
- Outputs from 2,700 to over 11,000 lumens
- Efficacies up to 149 lpw
- DLC and DLC Premium configurations
- Available CCT: 70 CRI – 2700K, 3000K, 3500K, 4000K, 5000K, 6000K
- Available CCT: 80 CRI – 2700K, 3000K, 3500K, 4000K, 5000K
- Amber 590nm
- Photometric Options: LightSquares – T1, T2, T3, T4FT, T4W, SL2, SL3, SL4, SLL, SLR
- Photometric Options: WaveStream – T2, T3, T4FT, T4W
- Full range of control and sensor options
- 3-Pin, 7-Pin or Zhaga 4-Pin receptacle options
- Natatorium and Coastal options
- Fuse options
Invue
CCP ClearCurve Pedestrian
Simple in Form. Rich in Features.
Distinctive yet compatible with varied architectural styles, the ClearCurve Collection presents a clean, uncluttered dayform and visual comfort for near-building pedestrian spaces, campuses, and parks. The ClearCurve Pedestrian luminaire expands the ClearCurve form to low and medium height pole-mount applications like campuses, parks, and recreation areas.