- Field-selectable color temperatures LED downlight with baffle trim
- Mounts into drywall ceiling/wall (no junction box or housing required)
- Can be installed in 1/2" to 1-1/4" thick ceilings
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90, L70 at 70,000 hours (70% lumen maintenance at 70,000 hours)
- Lumens: Up to 719, 120V, Phase dimming down to 5%
- Wet location listed for showers and protected ceilings
- Meets NFPA requirements for use in closets, AIR-TITE™
- CA Title-24 high efficacy compliant, ENERGY STAR™ certified
- 5-year warranty
HALO
RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight
All-purpose retrofit energy-saving solution with SeleCCTable color technology
Saving time and money, the RL6-DM SeleCCTable installs directly into drywall or suspended ceilings, eliminating recessed housings or a junction box. Adding convenience, the field-selectable color temperature allows users to chose between 5 different color temperatures for the desired application need. The lens provides uniform illumination and precision design makes any housing airtight for added savings and code compliance.
Ideal for these spaces:
Field SeleCCTable color temperatures
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of five color temperatures from 2700K - 5000K.
Significant savings
Retrofitting to LED provides significant energy savings when compared to a traditional incandescent equivalent. The additional added benefit of long LED life provides even more savings.
Installs virtually anywhere
The RL direct-mount products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.