- Adjustable gimbal offers 35-degree tilt and 360-degree rotation
Specifications
Product Description
Brand Name | Halo |
Family | LA56 All-Purpose LED Adjustable Retrofit |
Description | LA 5 in. and 6 in. White LED Adjustable Gimbal Trim, 3000K |
Product Details
Lamp Type | LED |
UPC | 080083818242 |
Amperage Rating | 0.072 |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Recessed Trim | Gimbal White Baffle |
Voltage Rating | 120V |
Wattage | 9 W |
Product Weight | 1.13 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |