- Adjustable gimbal offers 35-degree tilt and 360-degree rotation
- 2700K, 3000K, 3500K, 4000K, 5000K, 90CRI
- Retrofits existing 5" or 6" housings with screwbase adapter included
- Dimmable to 10%
- Torsion spring adjust for housing size, hold trim securely to ceiling
- Damp location and Wet location shower listed
- ENERGY STAR® certified
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
- Halo White finish
HALO
LA56 All-Purpose LED Adjustable Retrofit
Overview
The Halo LA56 LED Adjustable Downlight series are adjustable LED modules for 5” or 6” aperture recessed downlights. The LA56 gimbals feature adjustment of 35-degree tilt and up to 360-degree rotation. The lens provides uniform illumination and wet location listing. Precision construction makes any housing AIR-TITE for added savings and code compliance.