- Adjustable gimbal offers 35-degree tilt and 360-degree rotation
Specifications
Product Description
Brand Name | Halo |
Family | LA4 All-Purpose LED Adjustable Retrofit |
Description | LA 4 in. White Integrated LED Recessed Adjustable Gimbal Trim, 3500K |
Product Details
Lamp Type | LED |
UPC | 080083818167 |
Amperage Rating | 0.072 |
Aperture | 4 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Recessed Trim | Gimbal White Baffle |
Voltage Rating | 120V |
Wattage | 9 W |
Product Weight | 0.8 |
Case Quantity | 6 |
Pallet Quantity | 504 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |