Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 24, 2024

Replace with RSQ Square Recessed Baffle LED Trims

HALO

RSQ6 All-Purpose Square LED Module

  • 90 CRI: 2700K, 3000K, 3500K, 4000K CCT
  • Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • Retrofits existing 6" housings with screwbase adapter included
  • Use with Halo 6" LED housings - new construction & remodel
  • Dimmable
  • Torsion Spring or Friction Blade mounting
  • Damp location and Wet location shower listed
  • ENERGY STAR® certified
  • LED connector is CA Title-24 high efficacy compliant, and cULus Listed
RSQ6 All-Purpose Square LED Module

RSQ6 All-Purpose Square LED Module

Overview

The RSQ6 is an integrated LED module / trim with a square shallow lens suitable for new construction, remodel and retrofit installation. Certified for use with Halo and compatible 6” housings and can be used with housings in direct contact with insulation. Integral gasket provides airtight compliance in non-airtight housings, provides code compliance and additional energy savings. Use for general area lighting in low to medium height ceilings where energy savings and long life are desired.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?