- Available in 3", 4”, 6”, 8", and 12" aperture sizes
- For use with canless LED downlights
- 2 versions: round 1/2" drywall collar frames OR round-to-square flat frames
- Collared frames for easier locating and cutting
- Screw-locking hanger bars adjust from 8" to 24" wide
- Integrated thumb screws for easy j-box mounting
- Got Nail™ pre-installed nails for standard wood, engineered lumber, or laminated beams
- Meet local code requirements for the rough-in phase
- Breakaway tabs convert round aperture into a square aperture
HALO
HALO Canless New Construction Mounting Frames
Overview
Use HALO Mounting Frames to ensure the proper placement and alignment of canless LED downlights in new construction applications. With HALO Mounting Frames, you don’t need a full recessed housing. They help you meet code requirements by holding the fixture's remote junction box during rough-in. They also make the trim-out phase easier for installers. HALO Mounting Frames are available in multiple sizes, with contractor-friendly features like adjustable hanger bars, Got Nail™ captive pre-installed nails, and integrated thumb screws for holding canless junction boxes in place.
Meet local code requirements
Use HALO Mounting Frames to meet local code requirements where canless LED downlights must be supported directly by a building structure.
Integrated Drywall Collar Mounting Frame
The 1/2" integrated drywall collar makes it easy to locate the hole and cut drywall from below the ceiling. Available in 4" and 6" sizes to be used with round canless LED downlights.
Breakaway Tab Mounting Frame
Breakaway tabs allow HALO Mounting Frames to be used with both round or square canless LED downlights. Available in 3", 4", 6", 8", and 12" sizes.