- 4 inch round mounting frame with drywall collar.
Specifications
Product Description
Brand Name | Halo |
Family | Canless New Construction Mounting Frames |
Description | 4 inch round mounting frame with drywall collar. |
Product Details
Lamp Type | N/A |
UPC | 080083268009 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |