- Ultra-thin round lens downlight with remote driver/junction box
- Install into drywall/suspended ceilings (no J-box or housing required)
- Install from below the ceiling in as little as a 1-1/2" plenum height
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90, L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- For Insulated Ceiling (IC) rated and Non-IC rated applications
- 120V, Phase dimming down to 5%, Lumens: up to 1,100
- AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
- ENERGY STAR™ certified, 5-year warranty
- Ideal for indoor or outdoor soffit lighting applications.
- The HLB6 works great for indoor or outdoor soffit lighting applications.
HALO
HLB6RTRMMB
Specifications
Product Description
Brand Name | Halo |
Family | HLB6 LED 6" MicroEdge™ Direct Mount Downlight |
Description | 6" round decorative overlay, matte black. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083268412 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.2 |
Case Quantity | 6 |
Pallet Quantity | 4968 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |