- Ultra-thin round lens downlight with remote driver/junction box
- Install into drywall/suspended ceilings (no J-box or housing required)
- Install from below the ceiling in as little as a 1-1/2 plenum height
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90, L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- For Insulated Ceiling (IC) rated and Non-IC rated applications
- 120V, Phase dimming down to 5%, Lumens: up to 1,100
- AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
- ENERGY STAR™ certified, 5-year warranty
HALO
HLB6099FS1EMWR-6PK
Specifications
Product Description
Brand Name | Halo |
Family | HLB6 LED 6" MicroEdge™ Direct Mount Downlight |
Description | 6-Inch LED lens downlight with remote driver / junction box,900 lumens,90 CRI,Field Selecctable,120V 60Hz, LE & TE phase,matte white flange,recyclable |
Product Details
Lamp Type | LED |
UPC | 080083911264 |
Amperage Rating | 0.1A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 13.8 W |
Product Weight | 7.21 |
Case Quantity | 1 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |