- Direct mount - does not require recessed housing or junctin box
- Delivers up to 750 lumens
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
- 3000 and 4000 K fixed CCT
- Wet location listed for showers and protected ceilings
- Dimmable with 120V dimmers
- Five-year limited warranty
HALO
HLB4RTRMTBZ
Specifications
Product Description
Brand Name | Halo |
Family | HLB4 LED 4" MicroEdge™ Direct Mount Downlight |
Description | 4" round decorative overlay, tuscan bronze |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083862528 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.12 |
Case Quantity | 6 |
Pallet Quantity | 6720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |