Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB4ROTMW

  • Direct mount - does not require recessed housing or junctin box
  • Delivers up to 750 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
  • 3000 and 4000 K fixed CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty
HLB4ROTMW

HLB4ROTMW

Resources

Specifications

Product Description

Brand Name Halo
Family HLB4 LED 4" MicroEdge™ Direct Mount Downlight
Description 4" round oversized trim, matte white
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083862467
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Recessed Trim Trim
Voltage Rating N/A
Product Weight 0.17
Case Quantity 6
Pallet Quantity 3960
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?