- Direct mount - does not require recessed housing or junction box
Specifications
Product Description
Brand Name | Halo |
Family | HLB4 LED 4" MicroEdge™ Direct Mount Downlight |
Description | 4in. Round LED Direct Mount with Selectable CCT (2700K-5000K),120 V |
Product Details
Lamp Type | LED |
UPC | 080083083220 |
Amperage Rating | 0.1A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Recessed Trim | Overlay |
Voltage Rating | 120V |
Wattage | 12W |
Product Weight | 4.01 |
Case Quantity | 2 |
Pallet Quantity | 210 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |