- Direct mount - does not require recessed housing or junctin box
- Delivers up to 750 lumens
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 2700, 3000, 3500, 4000 and 5000 K field selectable CCT
- Wet location listed for showers and protected ceilings
- Dimmable with 120V dimmers
- Five-year limited warranty
HALO
HLB4069FS1EMWR
Specifications
Product Description
Brand Name | Halo |
Family | HLB4 LED 4" MicroEdge™ Direct Mount Downlight |
Description | 4in. Round LED Direct Mount with Selectable CCT (2700K-5000K) |
Product Details
Lamp Type | LED |
UPC | 080083848140 |
Amperage Rating | 0.1 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 10.3 W |
Product Weight | 0.99 |
Case Quantity | 6 |
Pallet Quantity | 1008 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |