- 3", 4", 5/6" Adjustable LED Trims for installation into recessed housings
- Fit most 3", 4", 5", and 6" new construction or remodel recessed housings
- 5 Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K or Dedicated CCTs
- Adjustable gimbal offers 35° tilt and up to 360° rotation
- Multiple versions with 600 to 1100 lumens
- 5% Phase Cut (LE/TE) Dimming (with compatible dimmers)
- Damp location listed (for indoors only)
- Included: LED Trim, E26 medium socket adapter, & mounting hardware: (4"-friction blades; 5/6"- Pre-installed torsion springs and friction blades)
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
- Specs: 70,000 hrs, 90+ CRI, 120V input, ENERGY STAR, Air-tite, IC-Rated
- 5-Year Warranty
Your internet browser isn't supported.
HALO
RA Adjustable Recessed LED Trims
Light Where You Need It
HALO's RA Adjustable Recessed LED Trims are a complete line of LED Baffle-Trim gimbal modules that fit most 3", 4", 5", and 6" new construction or remodel recessed housings. These fixtures offer exceptional adjustability - aim light where you need it with the 35-degree tilt and 360-degree rotating eyeball. The RA product line is rated for damp locations, AIR-TITE for optimal efficiency, and is offered in either 5-color field-seleCCTable or dedicated color temperatures.