- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
- Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
- Delivers up to 860 lumens
- Use with 4" housings with screwbase adapter included
- Dimmable down to 5%
- Friction Blade mounting
- Damp location listed
- ENERGY STAR® certified
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO
RA4 SeleCCTable Series
Overview
The Halo RA4 SeleCCTable™ LED Adjustable Gimbal is a complete LED Baffle-Trim Module for 4-Inch aperture recessed downlights. It is suitable for new construction, remodel and retrofit installation. Using the CCT selectable switch users can chose between five different color temperatures. The RA4 SeleCCTable Gimbals feature adjustment of 35-degree tilt and up to 360-degree rotation.