- 4" and 6" Recessed LED Trims are compatible with most recessed housings
- Color Temperature: 3000K
- Both white and black baffle included
- 50-degree optical cutoff
- 600 lumens for either 4" or 6" sizes
- 5% Phase Cut (LE/TE) Dimming (with compatible dimmers)
- Wet location listed for showers or covered outdoor locations
- Included: LED Trim, E26 medium socket adapter, & mounting hardware: (4"-friction blades; 5/6"-torsion springs - only fits housings with spring receivers)
- Specs: 50,000 hrs, 90+ CRI, 120V input, ENERGY STAR, Air-tite, IC-Rated
- 5-year Warranty
HALO
RLD Deep Baffle Recessed LED Trims
Overview
The HALO RLD Deep Baffle LED Trims are designed with optical performance at their heart. The deeply regressed lens provides uniform illumination and a 50-degree optical cutoff that reduces glare and improves visual comfort. These modules are shipped with both a white and black Coilex baffle insert. They're also wet location rated for installation above a shower or covered outdoor areas and AIR-TITE for added savings and code compliance.