- Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
Specifications
Product Description
Brand Name | Halo |
Family | BLD6 Surface LED Downlight - SeleCCTable |
Description | 6" Backlit LED Downilght, 800 lumen series, CCT Select, 120V |
Product Details
Lamp Type | LED |
UPC | 080083867196 |
Amperage Rating | 0.088 A |
Color Temperature Max | 5000K |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120V |
Wattage | 10W |
Product Weight | 1.2 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |