- Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
- Low profile surface downlight with wide distribution
- Compatible with pancake junction boxes
- Phase cut dimming at 120V
- 90 CRI Minimum, L70 @ 50,000 Hrs
- Retrofit 5" and 6" recessed downlights with screwbase adapter included
- Wet location listed for showers and protected ceilings
- Damp location listed
- cUL certified and T24 Compliant
HALO
BLD6 Surface LED Downlight - SeleCCTable
Overview
The Halo SeleCCTable Backlit LED Downlight (BLD) is a low profile, high performance surface mount downlight that offers the added flexibility of selectable color temperatures at time of installation. BLD6 (6”) is designed for installation in many 3-1/2” and 4” square, octagon, or round junction boxes. Supply wire adapter with LED quick wiring connector included. The BLD6 may also retrofit in 5” and 6” aperture IC and Non-IC recessed housings.