- Low profile surface luminaire with wide distribution
Specifications
Product Description
Brand Name | Halo |
Family | BLD6 Surface LED Downlight |
Description | 6 Inch, Surface Mount LED Downlight, 3000K, 90 CRI, 700 Lumen, 120V, 8.2 W, Matte White |
Product Details
Lamp Type | LED |
UPC | 080083826780 |
Amperage Rating | 0.07A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 1.25 |
Case Quantity | 4 |
Pallet Quantity | 400 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |