- Low profile surface downlight with wide distribution
- Delivers upto 700 lumens at an efficacy of 85 LPW
- Compatible with pancake junction boxes
- Phase cut dimming at 120V
- 90 CRI Minimum, L70 @ 50,000 Hrs
- Retrofit 5" and 6" recessed downlights with screwbase adapter included
- Wet location listed for showers and protected ceilings
- Damp location listed
- cUL certified and T24 Compliant
HALO
BLD6 Surface LED Downlight
Overview
The Halo Backlit LED Downlight (BLD) is a low profile, high performance surface mount downlight. BLD6 (6”) is designed for installation in many 3-1/2” and 4” square, octagon, or round junction boxes. Supply wire adapter with LED quick wiring connector included. The BLD6 may also retrofit in 5” and 6” aperture IC and Non-IC recessed housings.