Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 11, 2025

Replace with HLS Tapered Surface Mount LED Disk Lights

HALO

BLD4 Surface LED Downlight

  • Low profile surface downlight with wide distribution
  • Delivers upto 690 lumens at an efficacy of 84 LPW
  • Compatible with pancake junction boxes
  • Phase cut dimming at 120V
  • 90 CRI Minimum, L70 @ 50,000 Hrs
  • Retrofit 4" recessed downlights with screwbase adapter included
  • Wet location listed for showers and protected ceilings
  • Damp location listed
  • cUL certified and T24 Compliant
BLD4 Surface LED Downlight

BLD4 Surface LED Downlight

Overview

The Halo Backlit LED Downlight (BLD) is a low profile, high performance surface mount downlight. BLD4 (4”) is designed for installation in many 3-1/2” and 4” square, octagon, or round junction boxes. Supply wire adapter with LED quick wiring connector included. The BLD4 may also retrofit in 4" aperture IC and Non-IC recessed housings.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?