- Field-selectable color temperatures LED downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | RL56 LED 5"/6" Retrofit SeleCCTable™ Downlight |
Description | 5/6 Retrofit Baffle-Trim LED Module, 1200 lumens, 90CRI, CCT Selectable" |
Product Details
Lamp Type | LED |
UPC | 080083888184 |
Amperage Rating | 0.15 A |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 14 W |
Product Weight | 0.93 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |