- Field-selectable color temperature options of 3000K, 4000K and 5000K
- Maintenance-free LEDs rated for 70,000 hours
- Durable die-cast aluminum housing with UV resistant polycarbonate lens
- Two-stage optics for consistent distribution across all CCT options
- Wattage equivalents ranging from 150W to 280W halogen
- Integrated photocontrol available for dusk-to-dawn operation
- 120V, 60Hz with photocontrol option
- 120-277V, 50/60Hz without photocontrol option
- Wall and eave mountable to recessed and surface mount junction boxes
HALO
FSS/FSL Single Head LED Flood with Selectable CCT
Overview
The HALO Outdoor LED single head floodlight utilizes selectable CCT functionality, advanced optics and multiple mounting options for a versatile outdoor lighting solution. Multiple lumen packages and integrated control options address a wide range of outdoor general lighting and security applications. The durable die-cast aluminum housing is available in bronze or white powder coat finish, ensuring years of reliable, maintenance-free performance.