- Efficacy: up to 95 lm/W at 14.8W; Lumens: up to 1,100
Specifications
Product Description
Brand Name | Halo |
Family | 812 Mini LED Track Luminaire |
Description | Mini LED Trac flood cylinder, 1100 lumens, 90CRI, 3000K, Matte Black |
Product Details
Lamp Type | LED |
UPC | 080083813636 |
Amperage Rating | 0.128A at 277V |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Mini LED |
Voltage Rating | 120V |
Wattage | 15.5W |
Product Weight | 0.99 |
Case Quantity | 6 |
Pallet Quantity | 648 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |