Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L81111FL9035P

  • Track Mini LED
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Smooth dimming down to 5% at 120V
  • Holds 1 piece of standard 2" MR16 media filter or lens
  • cULus listed, T24 compliant, DesignLights™ Consortium qualified
  • 5-year warranty
L81111FL9035P

L81111FL9035P

Resources

Specifications

Product Description

Brand Name Halo
Family 811 Mini LED Track Luminaire
Description Standard, Halo Power Trac and Lazer Track, Mini LED Accent Fixture, 1100 lumens, Flood (38°), 90, 3500K, White, 120V.

Product Details

Lamp Type LED
UPC 080083813537
Amperage Rating 0.13A at 120V
Color Temperature Max 3500K
Mounting Arm Mount
Track Lampholders Mini LED
Voltage Rating 120V
Wattage 15.5W
Product Weight 0.95
Case Quantity 6
Pallet Quantity 378
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?