- Track Mini LED
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Smooth dimming down to 5% at 120V
- Holds 1 piece of standard 2" MR16 media filter or lens
- cULus listed, T24 compliant, DesignLights™ Consortium qualified
- 5-year warranty
HALO
L81111FL9035MB
Specifications
Product Description
Brand Name | Halo |
Family | 811 Mini LED Track Luminaire |
Description | Standard, Halo Power Trac and Lazer Track, Mini LED Accent Fixture, 1100 lumens, Flood (38°), 90, 3500K, Matte Black, 120V. |
Product Details
Lamp Type | LED |
UPC | 080083822010 |
Amperage Rating | 0.13A at 120V |
Color Temperature Max | 3500K |
Mounting | Arm Mount |
Track Lampholders | Mini LED |
Voltage Rating | 120V |
Wattage | 15.5W |
Product Weight | 0.772 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |