Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L81111FL9030MB

  • Delivers up to 95 LPW @ 14.8W
  • 90 CRI minimum, L70 @ 50,000 Hrs
  • Smooth dimming down to 5% at 120V
  • Field interchengeable optics
  • Available in 2 distinct styles to expand breadth of applications
  • Full selection of 2700K, 3000K, 3500K and 4000K color temperatures
  • cUL listed and T24 compliant
  • Can hold 1 piece of media using built in media holder
L81111FL9030MB

L81111FL9030MB

Resources

Specifications

Product Description

Brand Name Halo
Family 811 Mini LED Track Luminaire
Description Mini LED Trac flood cylinder, 1100 lumens, 90CRI, 3000K, Matte Black

Product Details

Lamp Type LED
UPC 080083813490
Amperage Rating 0.128A at 277V
Color Temperature Max 3000K
Mounting Track
Track Lampholders Mini LED
Voltage Rating 120V
Wattage 15.5W
Product Weight 0.95
Case Quantity 6
Pallet Quantity 378
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?