Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT-DM QuickLink Low Voltage Phase Cut Canless Downlights

  • Kit includes 72W Remote Power Supply with low voltage CMP cable and 4” or 6” canless LT
  • Power up to 8 fixtures on 1 driver, depending on fixture size. See spec sheet for fixture count table
  • Features QuickLink Connectors for ultra-fast wiring and installation
  • Self-healing cable allows for repositioning fixtures
  • Direct mount – does not require recessed housing or junction box
  • Fits in 1-1/4” thick ceilings
  • Field Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
  • 120V input, dimmable down to 5% with select phase cut dimmers
  • Power supply and LED units are IC rated, Energy Star certified
  • Fixtures are wet location listed for indoors or outdoor
  • Perfect for new construction or remodel work
LT-DM QuickLink Low Voltage Phase Cut Canless Downlights

LT-DM QuickLink Low Voltage Phase Cut Canless Downlights

The Fastest Way to Install Downlights!

HALO QuickLink is a canless (no recessed housing required) low voltage lighting system featuring a single LED remote driver, low voltage plenum rated, self-healing cable and a variety of connectable fixtures. A single driver powers up to 8 fixtures and the twist-connect technology allows homeowners to install lighting 85% faster than traditional methods

Powering lights with a twist

Attach fixtures to the self-healing low voltage cable with a few twists! Quicklink is 85% faster than traditional installation methods

Watch how it works

Watch how easy it is to install our QuickLink Kits. Each kit includes the 70W remote power supply, low voltage cable, and canless downlights.

Get your light just right

Get your light just right

Field selectable CCT allows you to select the perfect color temperature for your space during installation.

Resources

Stock Catalog Number (4)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?