- 4000K Cool White maintenance free LED's with 50,000 hours life
- Motion sensor automatically turns lights on when motion is detected
- Perfect for wall mount applications such as Garage/Driveways, Fences, Decks, Doorways and Yards
- Corrosion resistant durable polycarbonate construction
- Dual light levels - Light comes on at full brightness and reduces to half if no motion is detected
- 3 Adjustable Time Out settings - 30s, 60s, & 90s
- Frosted lens provides smooth diffuse glare free light
- 1-year warranty
HALO
SWL0840W
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | Solar Wedge Light |
Description | Solar Wedge Light, 800 Lumens (Nominal), 4000K CCT, White Finish |
Product Details
Lamp Type | LED |
UPC | 080083242085 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Voltage Rating | Solar |
Wattage | 70W |
Product Weight | 1.01 |
Case Quantity | 2 |
Pallet Quantity | 420 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |