- Durable weather resistant polycarbonate construction
- Motion sensor automatically turns lights on when motion is detected
- Rechargeable Li-Ion battery pack included
- Bronze Finish
- Dual light levels - Light comes on at full brightness and reduces to half if no motion is detected
- 3 Adjustable Time Out settings - 30s, 60s, & 90s
- 1-year warranty
HALO
SLFS2AM3B
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | Single, Twin and Triple Head Solar Flood Light |
Description | LED triple head, Solar floodlight, 2000 Lumens, Black. |
Product Details
Lamp Type | LED |
UPC | 080083252039 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Wall/Eave Mount |
Voltage Rating | N/A |
Wattage | 130W |
Product Weight | 3.25 |
Case Quantity | 2 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |