- Wink, SmartThings or Echo Plus compatible. Hub and app sold separately
- Works w Amazon Alexa and Google Home for voice control (sold separate)
- Change color temp from 2700K CCT to 5000K CCT via mobile app
- Maintains 90 CRI throughout color adjustment
- Schedule actions like setting color temp and dim level via mobile app
- Dims to 5 percent using the app
- Retrofits existing 4 inch housings with screwbase adapter included
- ENERGY STAR compliant, Wet and damp location listed, cULus listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO
RL4 Wireless
Overview
The Halo RL4 Wireless is a complete LED Baffle-Trim Module for 4” aperture recessed downlights. When paired with a ZigBee based system, the RL4 Wireless can perform dimming, white tuning, scheduling, grouping, geo-fencing, automations, and remote access all through a mobile device. The RL4 Wireless is for use with Halo, and is UL Certified for use with compatible 4” housings. The RL4 Wireless lens provides uniform illumination and wet location listing. Precision construction makes any housing AIR-TITE for added savings and code compliance.