- Produces 1000 lumens in 5000K CCT
- Maintenance-free LEDs with 35,000 hours of life
- Wall or eave mount installation
- Durable polycarbonate housing available in white or bronze finish
- Area coverage equivalent to 90W incandescent flood
- Integral 180 degree motion sensor with photocontrol
- Duration and sensitivity adjustments
HALO
MST1850L Series
Overview
The MST1850L LED twin head motion activated flood is ideal in outdoor areas where a low-maintenance solution is required. Producing 1000 lumens, this fixture provides area coverage equivalent to 90W incandescent. The motion sensor pivots for wall or eave mount installation, and includes a photocontrol for nighttime operation. The durable polycarbonate housing is rated for outoor use and is available in white or bronze finish.