- For use in insulated ceilings
Specifications
Product Description
Brand Name | Halo |
Family | E750RICAT Series |
Description | 6" remodel housing for LED integrated trims or modules |
Product Details
Lamp Type | LED |
UPC | 080083847129 |
Amperage Rating | 13.85A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 20W |
Product Weight | 2.7 |
Case Quantity | 2 |
Pallet Quantity | 64 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |