Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E750RICAT

  • For use in insulated ceilings
  • Remodel housing design installs from below the finished ceiling
  • Exclusive remodel speed clamps securely lock from 3/8" to 2" ceilings
  • Air-Tite housing flange gasket
  • Air-Tite tested per ASTM E 283
  • Quick connect wiring tray with push-in wire nuts included
  • Hinged junction box with Slide-N-Side
  • Socket bracket adjusts lamp to various trim styles and designs
E750RICAT

E750RICAT

Resources

Specifications

Product Description

Brand Name Halo
Family E750RICAT Series
Description 6" IC, Air-Tite, LED Remodel Housing, 120V

Product Details

Lamp Type LED (Not Included)
UPC 080083778584
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Voltage Rating 120-277V
Product Weight 1.95
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?