- 6" Slope LED Light Engine, Trims & Housings, 90CRI, 2700°K–4000°K
- 90 CRI and 2700K, 3000K, 3500K and 4000K color temperatures
- 745 - 1750 Nominal lumens, range dependent on CCT and trim
- Light engine tilts and and locks, accommodating 2/12 to 12/12 pitch
- Light engine rotates laterally up to 20 degrees
- Interchangeable optics: 40º FL is std., 25º NFL & 55º WFL available
- Lumen maintenance: L70 at 50,000 hours
- cULus Listed for wet location, covered ceiling, with select trims
- ENERGY STAR® certified luminaire. California T24/20 compliance
HALO
HL6 Slope LED Series
Overview
Featuring unique interchangeable beam-forming optics, full range dimming and multiple color temperatures and trim options, the Halo HL6 AllSlope LED 6" downlight system is specifi cally designed for slope ceiling applications with pitch aiming from 2/12 (10 degrees) to 12/12 (45 degrees). The innovative design allows the LED light engine full adjustment capability so it can be aimed straight down in accordance with the ceiling pitch, resulting in outstanding performance and appearance. The three piece system consists of a 6-inch aperture housing, available in 1200 lumen series or 1800 lumen series; LED light engines are offered with 90 CRI (R9 greater than 50), in 2700K, 3000K, 3500K, 4000K; and available with three interchangeable optics. The trim selection is from a full line of slope ceiling trims including reflectors, baffles and lens choices. AllSlope is ENERGY STAR® certified and can be used for California Title 24 (Title 20 Certified for residential compliance), and IECC High Efficacy compliance with designated LED modules and LED trims.The high-efficiency, energy-saving solution provides up to 73% in energy savings with virtually no maintenance.